2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1C03000x02500A1/22/1AA11+1A

Expand Table
EN
1/5
Type
TYP
Level of detail
LODLEVEL
Clear width
LDB [mm]
Clear height
LDH [mm]
Mounting selection
MS
Drive type
DT
Open / Closed
PD
Tarpaulin color
TC
Field of view
FV
Gate colour
GC
Arrangement of the control
AC
Releasable strut as crash protection
SD
Partial opening
PO
Closing edge safety device
CE
Bearing plate design
BPD
Documentation language
DL
Mounting base
MB
1
ECOSPRINT - Syncro
300
3000
2500
manual release
Closed
C0 - anodized
Right
No
optoelectronic safety edge
Standard
German
Concrete
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
ShorttextHigh-speed doors
Perubahan terakhir23.01.2024 11:23:12
Unit
Kata kunci

Klasifikasi

CNS

CNSERPBASE Object Properties

ECLASS 14.0

22-28-02-90 Gate (unspecified)

IFC4

IFC4_IFCDOOR Door Set

OmniClass 2006

23-30_10_21_34 23-30 10 21 34 Industrial Doors

Revit

RVT_METDOOR (Metric) Door